Publish your products
Frame Porch
Frame Porch

    Frame Porch

    A frame porch consisting only of posts and beams, giving a sharp impression. With a design that does not assert too much, it is suitable for any location. Without a roof, you can enjoy a sense of openness under the blue sky. You can also avoid direct sunlight by installing compatible shades, allowing you to feel closer to nature.

    Specification
    • 1.Frame Porch_freestanding type

       SIZE:D1200,1800,2400,2700×W1800,2700,3600

       COLOR:Stainless Steel|Matte Black|Dark Pine|White Pine|Brown Ebony|Natural Pine
           Black Ebony|Kyo-machiya Kakicha|Matte Dark Grey|Matte Light Grey

      2.Frame Porch_with wall type

       SIZE:D1192.5,1792.5,2392.5,2692.5×W1800,2700,3600

       COLOR:Stainless Steel|Matte Black|Dark Pine|White Pine|Brown Ebony|Natural Pine
           Black Ebony|Kyo-machiya Kakicha|Matte Dark Grey|Matte Light Grey

    Technical specification
    • Unique ref.frame-porch
    • TypeObject (single object)
    • Date of publishing2024-04-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit