Publish your products
Pergola Porch
Pergola Porch

    Pergola Porch

    A Pergola Porch design with a slim rafter design, using a large number of rafters with narrow spacing. This design does not have a polycarbonate roof, creating an open and airy feel. It is a classic design with high versatility, harmonizing with various home styles. It comes in seven colors, offering a rich color variation that blends naturally into any garden.

    Specification
    • 1.Pergola Porch_freestanding type

       SIZE:D1200,1800,2400,2700×W1800,2700,3600

       COLOR:Stainless Steel|Matte Black|Dark Pine|White Pine|Brown Ebony|Natural Pine
           Black Ebony|Kyo-machiya Kakicha|Matte Dark Grey|Matte Light Grey

      2.Pergola Porch_with wall type

       SIZE:D1192.5,1792.5,2392.5,2692.5×W1800,2700,3600

       COLOR:Stainless Steel|Matte Black|Dark Pine|White Pine|Brown Ebony|Natural Pine
           Black Ebony|Kyo-machiya Kakicha|Matte Dark Grey|Matte Light Grey

    Technical specification
    • Unique ref.pergola-porch
    • TypeObject (single object)
    • Date of publishing2024-04-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit