Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
talpet/products/c24e3da1-b7b6-4c93-bd51-7a042fc3b4a8
Home
Categories
Kitchen
Other Appliances
Talpet Washing Machine CW8
Available in United States
Talpet
Follow
Talpet Washing Machine CW8
Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
cw8
Product family
Washing
Product group
On-High-Models
Type
Object (single object)
Date of publishing
2012-12-03
Edition number
1
Height (mm)
1046
Width (mm)
683
Depth (mm)
711
Links
Links
Product url
http://www.talpet.fi/index.asp?page=76&menu1=4
Installation instructions
http://www.talpet.fi/pdf/pesukoneet/KIINTEISTOPESULAKONEET%20TALPET%20CS%208%20ja%20CV%208%20www.pdf
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
120
Classification
Classification
BIMobject Category
Kitchen - Other Appliances
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
Continental Laundry Solutions
LG Commercial Dryers
4.7
(
30
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry Solutions
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry Solutions
LG Titan Pro Commercial Washer
5.0
(
6
)
Download
SEPS2BIM
M1830 - Printer, Label, Pharmacy
3.7
(
9
)
Download