Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
talpet/products/6bb3b3fd-ef38-4808-8382-9d760fb36d21
Home
Categories
Kitchen
Other Appliances
Talpet Mangle KM80/800
Available in United States
Talpet
Follow
Talpet Mangle KM80/800
Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
km80-800
Product family
Mangle
Product group
Cold Mangle
Type
Object (single object)
Date of publishing
2012-12-03
Edition number
1
Height (mm)
1200
Width (mm)
855
Depth (mm)
1050
Links
Links
Product url
http://www.talpet.fi/index.asp?page=81&menu1=4
Installation instructions
http://www.talpet.fi/pdf/mankelit/TALPET%20KM%2080800.pdf
Related
Related
Material main
Aluminum
Material secondary
Stainless steel
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
110
Classification
Classification
BIMobject Category
Kitchen - Other Appliances
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry Solutions
LG Commercial Dryers
4.7
(
31
)
Download
Continental Laundry Solutions
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry Solutions
Continental CG30X2 ProDry2+ Commercial Stack Dryer
Download
Continental Laundry Solutions
LG Titan Pro Commercial Washer
5.0
(
7
)
Download