Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
talpet/products/79d19b46-518e-49c4-abe4-b4120da9d083
Home
Categories
Kitchen
Other Appliances
Talpet Dryers Sahara EKO
Available in United States
Talpet
Follow
Talpet Dryers Sahara EKO
Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Download
Technical specification
Technical specification
Unique ref.
sahara_eko
Product family
Dryers
Product group
Laundry drying rooms
Type
Object (single object)
Date of publishing
2012-12-03
Edition number
1
Height (mm)
1400
Width (mm)
640
Depth (mm)
440
Links
Links
Product url
http://www.talpet.fi/pdf/kuivauskoneet/KUIVAUSKONE%20TALPET%20SAHARA%20EKO%20(4V).pdf
Installation instructions
http://www.talpet.fi/pdf/kuivauskoneet/KUIVAUSKONE%20TALPET%20SAHARA%20EKO.pdf
Related
Related
Material main
Stainless steel
Material secondary
Stainless steel
Designed in
Finland
Manufactured in
Finland
Weight Net (Kg)
80
Classification
Classification
BIMobject Category
Kitchen - Other Appliances
IFC classification
Furniture
UNSPSC name
Blowers
UNSPSC code
40101601
Similar products
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
Continental Laundry Solutions
LG Commercial Dryers
4.7
(
30
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry Solutions
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry Solutions
LG Titan Pro Commercial Washer
5.0
(
6
)
Download
SEPS2BIM
M1830 - Printer, Label, Pharmacy
3.7
(
9
)
Download