Publish your products
Water heater-Tankless CE Series 72kW-Optional-NEMA-4
Tankless

Water heater-Tankless CE Series 72kW-Optional-NEMA-4

NEMA ENCLOSURES - Our standard box is NEMA 3, which makes it usable in outdoor and indoor applications but it is not air tight. We make units housed in NEMA 4 or NEMA 4 X enclosures for our heaters in both the CE, CES, CF, or CERO series.
Technical specification
  • Unique ref.water_heater-tankless-ce_series_72-Optional-NEMA-4
  • Product familyInstantaneous Water Heaters
  • Product groupCE Series Electronic
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationElectric Heater
  • Uniclass 2015 CodePr_60_60_96_27
  • Uniclass 2015 DescriptionElectric instantaneous water heaters
  • CSI MasterFormat 2014 Code22 33 13
  • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
  • OmniClass Number23-31 29 11
  • OmniClass TitleInstantaneous Hot Water Heaters

Region availability

North America
United States