Publish your products
Futurity
Futurity
Futurity
Futurity
Futurity
Futurity
Futurity
Futurity
    Tarkett

    Futurity

    Recycle, renew, relove: the DESSO Futurity carpet tile collection is an ode to our beautiful earth and its precious resources, and an invitation to let the raw materials speak for themselves. An irregular textured aesthetic - raw and untamed - allows for true statement flooring. Its colour palette of four shades – comprising two lighter bases with darker pattern, and two darker bases with lighter pattern, reflects the raw, unpolished and unpredictable characteristics of this novel kind of nature. A rough texture perfectly suited to an urban setting, outspoken and loud to make a statement.

    Specification
      • Available in 4 unique colour combinations
      • Standard with 100% recyclable DESSO EcoBase backing
      • Cradle to Cradle® Silver level certified
      • 100% ECONYL® yarn
      • Optional with the SoundMaster (Lite) acoustic backing
    Technical specification
    • Unique ref.desso-futurity
    • Product familyDESSO
    • Product groupCarpet
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)7.5
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainPolyester
    • Designed inNetherlands
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationCovering
    • UNSPSC nameCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Asia Europe Africa
    Afghanistan
    Albania
    Egypt
    Bahrain
    Austria
    Iraq
    Belgium
    Israel
    Czech Republic
    Jordan
    Denmark
    Kuwait
    Estonia
    Lebanon
    France
    Oman
    Germany
    Palestine
    Greece
    Qatar
    Hungary
    Türkiye
    Italy
    United Arab Emirates
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit