Publish your products
Grezzo Bloom
Tarkett

Grezzo Bloom

Drawing inspiration from the organic beauty of natural structures and rich pigments found in nature, the DESSO Grezzo Bloom carpet tile brings the restorative power of nature indoors to create a sense of calm energy. Like a flourish of moss, or lichen strewn over stone and concrete, Bloom captures the breath-taking beauty and vibrancy found in nature, bringing muted neutral tones to life. The rugged, irregular weave forms an untamed, rock-ribbed texture, adding depth and natural movement to expansive spaces.


Grezzo Bloom is designed to go perfectly together with DESSO Grezzo Vivid. Both ranges present an addition to the existing DESSO Grezzo collection to offer even more creative design freedom when designing your interior space.

Specification
    • Circular Carbon Footprint: 5,37 kg CO2/m2
    • Total recycled content: 46,3%
    • EcoBase backing- Cradle to Cradle® Gold Level Certified
    • Grezzo Bloom is 100% recyclable
Technical specification
  • Unique ref.desso-grezzo-bloom
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2024-07-03
  • Edition number1
Related
  • Designed inNetherlands
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit