Publish your products
Linon
Tarkett

Linon

Inspired by the enduring charm and tactility of irregular woven fabrics, the DESSO Linon carpet tile collection helps you craft welcoming interiors that nurture creative days at the office.

Simply classic, our 24-colour Linon palette offers a wide spectrum of possibilities, from rich earth tones to versatile neutrals and modern pastel accents.

Now, the design possibilities are even greater as we introduce Linon Unity—expanding the Linon palette of grounding neutrals and fresh accents with a set of 6 expressive multicolours, allowing you to mix and match and be as creative as you like.

DESSO Linon comes standard with our improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.

Specification
    • Circular Carbon Footprint: 1.71kg CO2/m2
    • Total recycled + bio-based content: 63.9%
    • Yarn recycled content: 75%
    • Recyclable yarn and backing: 100%
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver Level Certified
Technical specification
  • Unique ref.desso-linon
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2020-12-18
  • Edition number1
  • Height (mm)6
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
  • Designed inNetherlands
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • UNSPSC nameCarpeting
  • UNSPSC code30161701
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit