Publish your products
Tactile Craft 2
Tarkett

Tactile Craft 2

The Tactile Craft carpet tile collection draws inspiration from the raw beauty of natural textures. Designed for ease of expression, this collection helps create softly defined areas that work together effortlessly.

Made up of three harmonious and infinitely combinable designs, the collection is perfect for creating seamless transitions in multifunctional workspaces.

Tactile Craft 2 balances the softness of the first design with the depth of the third, offering dynamic and cohesive interiors.

The collection comes standard with our improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.

Specification
    • Combinable with Tactile Craft 1 and Tactile Craft 3
    • Circular Carbon Footprint: 1.00kg CO2/m2
    • Total recycled + bio-based content: 66.9%
    • Yarn recycled content: 100%
    • Recyclable yarn and backing: 100%
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver Level Certified
    • Made in Europe
Technical specification
  • Unique ref.desso-tactile-craft-2
  • Product familyDESSO
  • Product groupCarpet
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
  • Height (mm)6
  • Width (mm)500
  • Depth (mm)500
Related
  • Material mainPolyester
Classification
  • BIMobject CategoryFlooring - Carpets
  • IFC classificationCovering
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 DescriptionCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit