Genius loose-lay in rolls is the smart and sustainable choice of flooring for new buildings and renovations or to install and easily remove flooring on a variety of subfloors.
Genius is a glue-free solution quick to install and easy to recycle (both post installation off-cuts and post consumer).This acoustic version is the ideal solution in areas where sound reduction is needed (19dB).
It is resistant to high traffic and rolling loads, and the revamped 2024 version is also treated with our trademarked Tektanium surface protection for extreme durability and cost-effective maintenance.
And it's also beautiful, with its 10 new designs, fully combinable with the complete Excellence floors, walls and stairs collections.
Region availability
| Asia | Europe | Africa |
|---|---|---|
Afghanistan | Austria | Egypt |
Bahrain | Belgium | |
Iraq | Czech Republic | |
Israel | Denmark | |
Jordan | Estonia | |
Kuwait | Finland | |
Lebanon | France | |
Oman | Germany | |
Palestine | Greece | |
Qatar | Hungary | |
Türkiye | Italy | |
United Arab Emirates | Latvia | |
Lithuania | ||
Luxembourg | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Switzerland | ||
United Kingdom |