Publish your products
Diffusion-tight underlayment with internal climate screen (roof construction)
Diffusion-tight underlayment with internal climate screen (roof construction)
Diffusion-tight underlayment with internal climate screen (roof construction)
Diffusion-tight underlayment with internal climate screen (roof construction)
Diffusion-tight underlayment with internal climate screen (roof construction)
Diffusion-tight underlayment with internal climate screen (roof construction)
Diffusion-tight underlayment with internal climate screen (roof construction)
Diffusion-tight underlayment with internal climate screen (roof construction)
    TECCA

    Diffusion-tight underlayment with internal climate screen (roof construction)

    System solution for internal and external climate protection for insulated roof structures. A modern system of water-draining underlay for roof tiles and profiled sheet metal in battened external roof structures. The underlay requires a solid substrate with an air gap underneath. The external climate protection consists of an air gap sheet and wind deflector, the internal climate protection consists of a reinforced (tread-proof) air and vapour barrier.

    Specification
    • The following products are included in the system solution:

      T-Roof Evo

      A tear-resistant, water-repellent underlayment with low weight and quick installation time, intended for external roofs with wooden substrates.

      Sealing adhesive K-36

      Used as an adhesive where other products lack a self-adhesive surface. Examples are gutter valleys, cross joints, penetrations and where upturns against wall parts connect to the roof surface.

      AirGap Eaves Wind Deflector

      Moisture-repellent wind deflector, made from 90% renewable raw materials. With wind-protective properties, the product is used in external climate screens for insulation in eaves.

      AirGap Extend Air Gap Board

      Moisture-repellent air gap board, made from 90% renewable raw materials. With wind-protective properties for insulation in roof structures. The board is diffusion-permeable, moisture-repellent and equipped with spacers that ensure the ventilation gap in parallel roofs, or cold winds.

      X-Foil Duo

      X-Foil Duo is a reinforced air and vapour barrier with safety fabric, intended for use as a combined air/vapour barrier and trampling protection or water-draining underlay. The foil consists of HD polyethylene fabric.

      T-Flex

      Optimal multi-function tape that is primarily used for interior climate screens made of polyethylene (vapour barrier) such as X-Foil Duo. The airtightness becomes effective and durable when taping joints and various penetrations. This product is also used as an accessory for air gap panels and wind deflectors.

      For more info: teccaworld.com

    Technical specification
    • Unique ref.Roof1
    • TypeBuilding Materials
    • Date of publishing2023-06-02
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationObject

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit