Publish your products
Interior and exterior building envelope
Interior and exterior building envelope
Interior and exterior building envelope
Interior and exterior building envelope
Interior and exterior building envelope
Interior and exterior building envelope
Interior and exterior building envelope
Interior and exterior building envelope
    TECCA

    Interior and exterior building envelope

    A modern system that forms the house's outer climate shield and creates a windproof shell that dries out moisture from the exterior wall insulation and construction. It is system tested by Rise (SP 5632) and is included in the 30-year functional warranty if all products in the system are used.

    Specification
    • The following products are included in the system solution:

      T-Foil Standard 100

      An aging-resistant building foil (air and vapor barrier) consisting of polyethylene foil with high diffusion density. The product family includes Basic, Standard and Robust, with different advantages. T-Foil Standard Bio consists of 90% fossil-free raw materials.

      T-Flex

      Optimal multi-function tape that is primarily used on interior climate screens made of polyethylene (vapor barrier) and vapor barrier membranes. The airtightness becomes effective and durable when taping joints and various penetrations.

      T-Duo Concrete

      Double-adhesive modified acrylic tape that can be taped directly to concrete. Can be used to connect the interior climate screen to, for example, a concrete wall.

      T-Wind Pro 100

      T-Wind Pro is an aging-resistant polypropylene fabric that is diffusion-permeable but at the same time airtight. The product family includes T-Wind Standard and T-Wind Basic with different advantages.

      T-Flex Outdoor

      Diffusion-tight, UV-resistant tape for external use on windbreaks and windbreak panels. The tape is specially adapted for taping around penetrations such as windows and doors, as well as joints in the external climate screen where moisture-proof and weather-resistant properties are required.

      T-Syll

      A robust, strong sill insulation with insulating, air- and moisture-tight properties that has at least 50 years of aging resistance.

      For more info: teccaworld.com

    Technical specification
    • Unique ref.Wall
    • TypeBuilding Materials
    • Date of publishing2023-06-02
    • Edition number1
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationObject

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit