Publish your products
Soléal FY 55 (CW + W)
Soléal FY 55 (CW + W)
    Technal

    Soléal FY 55 (CW + W)

    Design - A minimalist opening frame with “clip-on trim” creating a contemporary feel - A visible opening assembly purveying opulence and high quality - Concealed drainage for discrete water removal from all configurations of opening as well as fixed frames - Flashings available in different shapes and styles Multiples configurations - Fixed casement - 1 and 2 leaf - Integrated or stacked composite assemblies with transom or side lights - Projecting top-hung casement Closure systems and security - Various combinations are available up to 6-point with or without key locking systems - Handles centred on the central mullions of 2-leaf casements reduced to 66 mm (minimal opening frame) and 116 mm (visible opening frame) are available as an option - The Technal-exclusive handles are available for all configurations and ensure style consistency regardless of the type of opening system and can be adapted for use on doors and sliding systems - Windows subjected to forced entry delay tests achieving a score of RC2 in accordance with the EN-1627-30 standard. Optimised thermal loss values Uw up to 1.2 W/m².°K, Sw =0.41 and LTw = 0.54 with triple glazing (Ug = 0.6 + warm edge) Very good acoustic performances up to 40dB (RA,Tr) of acoustic attenuation. Test on window with 44.1/20/12 glazing
    Technical specification
    • Unique ref.TEC-SO-FY-55
    • Product familyWindows & Doors
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2016-06-14
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716

    Region availability

    Europe
    France
    Portugal
    Spain