Publish your products
SOLEAL Next 65 Visible open-in
SOLEAL Next 65 Visible open-in
    Technal

    SOLEAL Next 65 Visible open-in

    The visible structure is balanced between the fixed frame and the opening vent, providing an additional aesthetical touch to the window.

    • Multiple applications
    • Aesthetic offer with wide choice internal and external profiles
    • Large choice of colours and accessories
    • Concealed hardware, handle and drainage
    • Effective thermal, acoustic and weather tightness performances
    • Large sizes
    • Reliable safety features
    • Reduced threshold for persons with disabilities
    Specification
    • Diversity of applications :

      • Openings: side hung, tilt, tilt & turn
      • Façade and other ranges integration
      • Composite assemblies
      • Horizontal and vertical pivot
      • Patio window
      • Juliet balcony
      • Motorised available for tilt
      • Magnetic window contact
      • Building management system: concealed locking sensor
      • Security glazing beads
      • Antibacterial coating on handles
      • Reduced threshold for disabled: 15-20 mm

      High performnces :

      • Thermal: Uw up to 0,93 W/m²K
      • Air permeability: Class 4
      • Water tightness: Class 1500
      • Wind pressure resistance: Class 5
      • Acoustic performance: Rw up to 47 dB
      • Burglary resistance up to RC2, RC3 and PAS24

      Larges sizes :

      • Height: up to 3 meters
      • Glazing thickness: up to 59 mm
      • Infill weight: up to 160 kg

      Sustainability :

      • SOLEAL Next is made in Hydro CIRCAL®, aluminium made with a minimum of 75% recycled end-of-life aluminium.
      • 75% recycled and 95% recyclable
      • PVC-free components
      • Cradle to Cradle®: under certification
      • Dynamic EPD available on TechDesign
    Technical specification
    • Unique ref.soleal-next-65-visible-open-in
    • Product familyWindows & Doors
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2023-12-04
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow

    Region availability

    Asia Africa Europe
    Armenia
    Algeria
    France
    Azerbaijan
    Angola
    Ireland
    Bahrain
    Benin
    Portugal
    Bangladesh
    Botswana
    Spain
    Bhutan
    Burkina Faso
    Switzerland
    British Indian Ocean Territory
    Burundi
    United Kingdom
    Brunei
    Cameroon
    Cambodia
    Cape Verde
    China
    Central African Republic
    Christmas Island
    Chad
    Cocos (Keeling) Islands
    Comoros
    Georgia
    Côte d'Ivoire
    Hong Kong
    Democratic Republic of the Congo
    India
    Djibouti
    Indonesia
    Egypt
    Iran
    Equatorial Guinea
    Iraq
    Eritrea
    Israel
    Eswatini
    Japan
    Ethiopia
    Jordan
    Gabon
    Kuwait
    Ghana
    Laos
    Guinea
    Lebanon
    Guinea-Bissau
    Macau
    Kenya
    Malaysia
    Lesotho
    Maldives
    Liberia
    Mongolia
    Libya
    Myanmar (Burma)
    Madagascar
    Nepal
    Malawi
    North Korea
    Mali
    Oman
    Mauritania
    Pakistan
    Mauritius
    Palestine
    Mayotte
    Philippines
    Morocco
    Qatar
    Mozambique
    Saudi Arabia
    Namibia
    Singapore
    Niger
    South Korea
    Nigeria
    Sri Lanka
    Republic of the Congo
    Syria
    Reunion
    Taiwan
    Rwanda
    Thailand
    Saint Helena
    Türkiye
    São Tomé and Príncipe
    United Arab Emirates
    Senegal
    Vietnam
    Seychelles
    Yemen
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe