Publish your products
Fireframes ClearFloor®  System
Fireframes ClearFloor®  System
Fireframes ClearFloor®  System

    Fireframes ClearFloor® System

    This advanced glass floor system is impact-resistant and fire-rated for two hours. Fireframes ClearFloor 
    System can be used as a durable, non-slip walking surface, and is approved for loads up to 150 psf.

    • Fire-rated for up to 120 minutes with required hose stream test
    • Allows glazing in spaces that previously would have required alternative opaque fire-stopping materials like concrete and corrugated steel
    • Consists of two-hour fire-rated Pilkington Pyrostop® glass; a tempered, laminated walking surface glass; and a steel framing grid
    • Impact safety-rated – meets CPSC 16CFR1201 (Cat. II)
    • Brings daylight deep into building interiors, creating dramatic visual effects between different building levels
    • Individual glass panel sizes are approximately 48" x 50" (1.21 m x 1.27 m)
    • Protection against radiant and conductive heat transfer
    • Barrier to fire and smoke
    • Durable, non-slip walking surface
    • Modular system enables design creativity
    • Replacement of individual walking surface panels in case of impact breakage
    • Allows for decorative color frits and sandblasted glass without affecting fire rating
    • For use in interior applications
    Technical specification
    • Unique ref.fireframes-clearfloor
    • Product familyFireframes
    • Product groupClearFloor® System
    • TypeObject (single object)
    • Date of publishing2025-05-05
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Flooring

    Region availability

    Asia South America North America Africa
    Bahrain
    Argentina
    Canada
    Egypt
    Iraq
    Bolivia
    United States
    Jordan
    Brazil
    Kuwait
    Chile
    Lebanon
    Colombia
    Oman
    Ecuador
    Palestine
    Guyana
    Qatar
    Paraguay
    Saudi Arabia
    Peru
    Türkiye
    Uruguay
    United Arab Emirates
    Venezuela
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit