Publish your products
WireLite® NT

WireLite® NT

WireLite® NT is a 17/64" (6.8 mm) thick glazing material composed of wired glass and a fire-rated surface-applied film. WireLite NT is listed for use in doors, sidelites, transoms and borrowed lites.

  • Fire-rated for up to 90 minutes with required hose stream test
  • Impact safety-rated - meets ANSI Z97.1 and CPSC 16 CFR1201 (Cat. I and II)
  • Fits in Fireframes® Designer Series frames from TGP, or standard fire-rated frames
  • Withstands thermal shock
  • May be lightly sandblasted or etched on one side without affecting fire rating
  • Protects from fire and impact on both sides of the glass
  • Available as an insulated glass unit
  • 3-year limited warranty
  • Available in Diamond Clear, 3/4" pattern (19mm) and Georgian Clear, 1/2" pattern (12.7mm)

Note: This product is not a barrier to radiant heat. This product does not meet test standards ASTM E119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please contact TGP regarding Pilkington Pyrostop®.

Specification
  • STATISTICS

    Thickness:Nominal 17/64" (6.8 mm) overall
    Weight:3.79 lb/ft2
    Approx. Visible Transmission:77%
    Impact Safety Rating:Meets ANSI Z97.1 and CPSC 16CFR1201 (Cat. I and II)
Technical specification
  • Unique ref.fireglass-wirelite-nt
  • Product familyFire-Rated Glass
  • Product groupWirelite NT
  • TypeObject (single object)
  • Date of publishing2025-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Curtain wall

Region availability

Asia South America North America Africa
Bahrain
Argentina
Canada
Egypt
Iraq
Bolivia
United States
Jordan
Brazil
Kuwait
Chile
Lebanon
Colombia
Oman
Ecuador
Palestine
Guyana
Qatar
Paraguay
Saudi Arabia
Peru
Türkiye
Uruguay
United Arab Emirates
Venezuela
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit