Publish your products
2-Way Zone Valve, 3/8 IN Flare - 700F
2-Way Zone Valve, 3/8 IN Flare - 700F
2-Way Zone Valve, 3/8 IN Flare - 700F
2-Way Zone Valve, 3/8 IN Flare - 700F
2-Way Zone Valve, 3/8 IN Flare - 700F
2-Way Zone Valve, 3/8 IN Flare - 700F
    tekmar

    2-Way Zone Valve, 3/8 IN Flare - 700F

    This tekmar 2-way zone valve, model 700F, regulates flow into designated heating and cooling zones within a hydronic system. The valves are normally closed and are mechanically actuated, with a connection to an end switch.

    Features

    • Mechanically actuated
    • Normally open, spring return
    • End switch
    • Flare fitting

    Specification
    • Specifications
      Connection Size1/2 IN
      Connection TypeFlare Joint
      Dimensions4 IN L x 2 5/8 IN W x 4 IN H (101 x 67 x 101 mm)
      MarketsCommercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings
      Maximum Operating Pressure145 psi (10 bar)
      Operating Temperature Range41 to 140 degrees F (5 to 60 degrees C)
      Power Consumption8 VA
      Rated Supply Voltage24 V (ac)
      Thread TypeDoes Not Apply To Product
      Valve CV4.00
    Technical specification
    • Unique ref.2-Way-Zone-Valve-3-8-IN-Flare-700F
    • Product familyControls
    • Product groupControl Accessories
    • TypeObject (single object)
    • Date of publishing2026-02-06
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Control Panels
    • OmniClass Number23-27 11 15
    • OmniClass TitleFlow Measuring Instrument And Controls