Publish your products
ISOAC3 LD
ISOAC3 LD
ISOAC3 LD
    TeraSteel

    ISOAC3 LD

    Thermal insulating roof panels ISOAC3 with LEAD foam .

    Roof panel with 3 ribs - is a practical and economical solution.

    ISOAC3 is a roof panel with 3 reinforcement ribs for constructions with high resistance demands where the roof slope is higher than 7%. 

    Thermal insulating roof panels ISOAC3 can be used for exterior closings for a wide range of works such as industrial halls, shopping centres, storage halls, prefabricate modules for sites, cold rooms in food industry. 

    V PLUS PERFORM new fireproof technology : superior reaction to fire, EUROCLASS B-s1,do. Fire resistance REI30. 

    GreenCoat is a bio-based coating. The protection complies with the European REACH standard and numerous environmental certifications. At the same time, it allows a wide variety of colours and finishes, with thicknesses of 0.60 mm or 0.70 mm. This protection offers a 15 year superior colour warranty and 30 years corrosion protection.The most environmentally friendly coating technology on the market for roofs and facades

    Sizes available : length between 2 - 13.5 meters, thickness available : 80 -150mm. 

    Available colors RAL9006, RAL7016, RAL9002 thickness of the metal sheet 0.60mm / 0.60mm. 


    Specification
    • - Sandwich panels with double metal skin.

      Improved energy efficiency with lambda of 0.018W/m.K, better thermal transfer up to 20% and V PLUS PERFORM PU solutions.

      Increased resistance to external factors: very resistance to corrosion, UV radiation and scratches. Green coat solutio

      - 3 ribs corrugated profile; 

    Technical specification
    • Unique ref.ISOAC3LD
    • TypeBuilding Materials
    • Date of publishing2021-01-27
    • Edition number1
    • Width (mm)1000
    Related
    • Material mainGalvanized steel
    • Material secondaryPolyisocyanorate PIR
    • Designed inRomania
    • Manufactured inRomania
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • ETIM CodeEC011925
    • ETIM NameSandwich panel
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeAc_10_40
    • Uniclass 2015 DescriptionConstruction
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products
    • CSI UniFormat II CodeB30
    • CSI UniFormat II TitleROOFING
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit