Publish your products
Heavy Duty 5015 Security Grille

Heavy Duty 5015 Security Grille

The 5015 Rolling Grille is built for the long haul. The rugged grille features solid rods that are spaced 33% closer than standard grille construction. And, the links are 50% heavier with tube spacers on each and every rod. The 5015 provides robust security without blocking vision or airflow.

The grilles are constructed for daily use and can withstand operation of up to 20 cycles per day – that’s 50K cycles for the lifetime of the grille. Dependent on curtain configuration and spring selection. This grille is also available in 100K, high cycle construction for more than 20 cycles per day.

5015 Grilles are available in: Aluminum in mill, clear, or color anodized Stainless steel - 300 series in #4 finish SpectraShield Powder Coating in more than 180 colors
Technical specification
  • Unique ref.cookson-018
  • Product familyDoors
  • Product groupFolding Doors and Grilles
  • TypeObject (single object)
  • Date of publishing2019-08-01
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • UNSPSC nameMetal doors
  • UNSPSC code30171505
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit