Publish your products
Spiral ISO 50 Standard
Spiral ISO 50 Standard
Spiral ISO 50 Standard
Spiral ISO 50 Standard
    Archived

    Spiral ISO 50 Standard

    The top of the range between insulated doors Thermicroll® Spiral Door ISO 50 provides the best performance in terms of speed, security and isolation, combined with an attractive aesthetic look; it is suitable for both inside and outside applications. The winding patented circular spiral is made of high density polyethylene and the curtain is composed of aluminum panels or double wall steel with high thermalacoustic insulation and the possibility of insertion of polycarbonate windows. The winding space is very low. It does not require anchoring to the ceiling.
    Specification
    • Among the most significant features of Spiral Door ISO 50 insulated shutters is the high-density polyethylene patented circular spiral winding. The cover of the damper is in double-walled aluminium or steel panels with high thermal-acoustic insulation and the possibility of inserting polycarbonate windows. Extreme response speed, minimum displacement noise, absolute safety, upper winding with reduced overall dimensions, thanks to the special processing of the curved insulated profile make this product at the cutting edge of the industrial doors sector. In addition, no ceiling anchors are required for fixing the damper door saddle, unlike traditional quick-wound doors. Ground impression is completely absent when the shutter is open. The last characteristic of the ISO 50 industrial shutter, but not for importance, is its very attractive aesthetics, able to provide the customer with an excellent business card of its activity. These and other innovations make Thermicroll® the leading company in design, research and development.
    Technical specification
    • Unique ref.Spiral-ISO-50
    • Product familySpiral door
    • Product groupISO 50
    • TypeObject (single object)
    • Date of publishing2019-06-10
    • Edition number1
    Related
    • Material mainSteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • CSI MasterFormat 2014 Code08 34 19
    • CSI MasterFormat 2014 TitleIndustrial Doors
    • OmniClass Number23-21 33 00
    • OmniClass TitleIndustrial and Manufacturing Equipment and Furnishings
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit