Benchmark Ash Decking - USABenchmark Ash Decking - USABenchmark Ash Decking - USABenchmark Ash Decking - USABenchmark Ash Decking - USABenchmark Ash Decking - USABenchmark Ash Decking - USABenchmark Ash Decking - USA
View previous images
View next images
Thermory

Benchmark Ash Decking - USA

Thermory Benchmark Ash decking is beautiful, but we know you know that’s not enough. That’s why it’s also exceptionally durable and dimensionally stable, and it’s easy to install. You get the deep, rich color you want from a natural wood deck, the rot resistance you need, and unlike many tropical woods, Benchmark Ash is easy on your tools. In short, Benchmark Ash is your timeless, stunning, long-lasting, installs-in-a-breeze, real wood dream deck.

Specification
    • Application: Decking
    • Use: Exterior, Interior
    • Species: Thermally Modified White Ash
    • Color:  Exotic Brown
    • Finish: Unoiled (pre-oiled option)
    • Texture: Smooth
    • Installation type: Hidden, Visible
    • Profile: Groove, No Groove
    • Installation methods: Clip, Screw
    • Durability class: 1
    • (25+ years’ protection against wood decay)
Technical specification
  • Unique ref.ash-decking-usa
  • Collection setDecking
  • CollectionBenchmark Ash
  • Date of publishing2021-01-21
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inEstonia
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • CSI MasterFormat 2014 Code06 15 00
  • CSI MasterFormat 2014 TitleWood Decking

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States