Benchmark Scots Pine Decking - USABenchmark Scots Pine Decking - USABenchmark Scots Pine Decking - USABenchmark Scots Pine Decking - USABenchmark Scots Pine Decking - USABenchmark Scots Pine Decking - USA
View previous images
View next images
Thermory

Benchmark Scots Pine Decking - USA

For more than 2 decades, Benchmark Pine decking has been defining expectations for softwood decking. Unequalled in durability and stability, our thermally modified Scots pine decking features distinct knots, beautiful golden brown color (or, let it naturally age to stunning silver!), and no visible sapwood - just the rich appearance of heartwood from edge to edge. Easy to install, low maintenance, and decades of rot resistance mean our Benchmark Pine decking is raising the bar for softwoods.

Specification
    • Application: Decking
    • Use: Exterior, Interior
    • Species: Thermally Modified Scots Pine 
    • Color:  Golden Brown
    • Finish: Unoiled (pre-oiled option)
    • Texture: Smooth
    • Installation type: Hidden, Visible
    • Profiles: Groove, No Groove
    • Installation methods: Clip, Screw
    • Durability class: 2
    • (20+ years’ protection against wood decay)
Technical specification
  • Unique ref.scots-pine-decking-usa
  • Collection setDecking
  • CollectionBenchmark Scots Pine
  • Date of publishing2021-01-21
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inEstonia
Classification
  • BIMobject CategoryConstruction - Decks, Slabs & Floors
  • CSI MasterFormat 2014 Code06 15 00
  • CSI MasterFormat 2014 TitleWood Decking

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States