Publish your products
Natural Barrel Sauna - Large
Natural Barrel Sauna - Large
Natural Barrel Sauna - Large
Natural Barrel Sauna - Large
    Thermory

    Natural Barrel Sauna - Large

    4.3 out of 5 stars4.3(6 reviews)

    Chances are, there’s a room in your house where everyone always ends up. But once you add a Thermory barrel sauna to your landscape, you’ll want to move the party outside. Our larger models offer room for six so you can relax and socialize in greater comfort compared to other barrels.

    Thermally Modified

    Ours are the only thermally modified barrel saunas in North America. So, you get the beauty of real wood, naturally enhanced with only heat and steam for unequalled durability and stability – even in changing weather conditions. It’s the most ideally suited wood for your sauna experience.

    Functional Design

    Thermory barrels are larger than standard barrel saunas. With a diameter of more than seven feet, the spacious interior offers a greater height for standing and deeper benches for laying down. Plus, thermal modification ensures the wood is never too hot to sit on.

    Easy Assembly

    We pride ourselves on our attention to detail—right down to our installation guide. Your Thermory barrel comes with pre-cut and pre-milled staves and cradles, so there’s no cutting necessary. In less than a day, you and a few friends can have your sauna fully constructed.

    Spacious Interior

    Boasting an interior of nearly 250 cubic feet, Thermory barrels offer nearly 50% more room than other barrel saunas for a greater ease of movement.

    Bold Design

    Blending rustic charm with modern European details, Thermory barrels transform gorgeous Nordic spruce into an extraordinary space to relax and indulge.

    Meticulously Milled Floor

    Never worry about standing on curved or rough flooring with our floor kit that provides a level and sturdy surface for the bottom of your sauna.

    All-Weather Protection

    Thermally treated wood makes your sauna dimensionally stable in changing climate conditions. And our built-in rain jacket provides coverage from wet weather.

    Specification
    • BARREL SAUNA NO. 60

      • TOTAL LENGTH: 7.33'
      • INSIDE DIAMETER: 7.25'
      • WALL/BOARD THICKNESS: 1.625”
      • OUTSIDE DIAMETER: 7.52'
      • WINDOW SIZE: 7’ X 3.5'
      • BENCH LENGTH: 5.0'
      • BENCH WIDTH: 2.08'
      • PORCH LENGTH: 1.58'
      • VOLUME: 212 CU. FT.
      • RAIN JACKET: INCLUDED

      BARREL SAUNA NO. 61

      • TOTAL LENGTH: 7.33'
      • INSIDE DIAMETER: 7.25'
      • WALL/BOARD THICKNESS: 1.625"
      • OUTSIDE DIAMETER: 7.52'
      • WINDOW SIZE: N/A
      • BENCH LENGTH: 5.0’
      • BENCH WIDTH: 2.08'
      • PORCH LENGTH: 1.58'
      • VOLUME: 212 CU. FT.
      • RAIN JACKET: INCLUDED

      BARREL SAUNA NO. 62

      • TOTAL LENGTH: 7.33'
      • INSIDE DIAMETER: 7.25'
      • WALL/BOARD THICKNESS: 1.625”
      • OUTSIDE DIAMETER: 7.52'
      • WINDOW SIZE: 7’ X 3.5'
      • BENCH LENGTH: 6.5'
      • BENCH WIDTH: 2.08'
      • PORCH LENGTH: N/A
      • VOLUME: 265 CU. FT.
      • RAIN JACKET: INCLUDED

      BARREL SAUNA NO. 63

      • TOTAL LENGTH: 7.33'
      • INSIDE DIAMETER: 7.25'
      • WALL/BOARD THICKNESS: 1.625”
      • OUTSIDE DIAMETER: 7.52'
      • WINDOW SIZE: N/A
      • BENCH LENGTH: 6.5'
      • BENCH WIDTH: 2.08'
      • PORCH LENGTH: N/A
      • VOLUME: 265 CU. FT.
      • RAIN JACKET: INCLUDED
    Technical specification
    • Unique ref.barrel-sauna
    • Product familySaunas
    • Product groupBarrel Saunas
    • TypeObject (single object)
    • Date of publishing2022-03-28
    • Edition number1
    Related
    • Material mainSpruce
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySports & Recreation - Saunas and Steam Rooms
    • Uniclass 2015 CodeSs_40_15_75_76
    • Uniclass 2015 DescriptionSauna package systems
    • CSI MasterFormat 2014 Code13 24 16
    • CSI MasterFormat 2014 TitleSaunas
    • OmniClass Number23-19 31 15 17
    • OmniClass TitleSaunas

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States