Quarrix Furring Strips - USAQuarrix Furring Strips - USAQuarrix Furring Strips - USA
View previous images
View next images
Thermory

Quarrix Furring Strips - USA

Quarrix furring strips allow moisture and air to pass freely behind cladding, creating a natural rain screen system. Quarrix furring strips are resistant to warping, splitting, mold and mildew and provide both vertical and horizontal air vents. Thermory recommends Quarrix furring strips for exterior cladding projects.
Specification
    • Compatible with vinyl, fiber-cement, stucco, wood and EIFS
    • Made from plastic
    • Length: 4' 4" and 8' 8"
    • Widths: 1 1/2"
    • Height: 3/8" and 3/4"



    Technical specification
    • Unique ref.quarrix-usa
    • Collection setFurring Strips
    • CollectionQuarrix
    • Date of publishing2021-01-21
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryConstruction Materials - Wood

    Region availability

    North America
    Anguilla
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    Haiti
    U.S. Virgin Islands
    Guatemala
    Grenada
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Guadeloupe
    United States