Publish your products
Milan open cell
Milan open cell
Milan open cell
Milan open cell
Milan open cell

    Milan open cell

    The Milan grid ceiling system allows the creation of a design where light and shade interact. The variety of colours and tones can result in an infinite range of finishes. Via a simple concealed profile frame a continuous ceiling space is created which can be accessed or adjusted at any point of the installation. It is supplied in 600x600mm modules which are easy to install. Manufactured in aluminium it is highly durable and easy to maintain. The grid panels can be mounted on a T15 profile frame. In this case the grid is made up of 600 x 600mm modules with perimeter borders of the same colour which is mounted on top of the T15 profiles.
    Technical specification
    • Unique ref.MILAN03
    • Product familyMetallic Ceilings
    • Product groupOPEN CELL
    • TypeObject (single object)
    • Date of publishing2020-06-10
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction - Ceiling

    Region availability

    South America Europe
    Colombia
    France
    Ecuador
    Spain
    Peru
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit