Publish your products
Hex-Tray™ - Snow Melt

Hex-Tray™ - Snow Melt

Snow Melt Paver System

Tile Tech Hex-Tray™ SNOWMELT system is the most economical, versatile and easiest to install system for snow-free surface for pedestal supported pavers laid on elevated rooftop decks, terraces, plazas or walkways in both commercial or residential applications. Our snow melting system can be used with both ELECTRIC and HYDRONIC heating system and engineered to be used in conjunction with our porcelain roof deck pavers & adjustable pedestals and works by simply of running insulated electrical heating cables or hydronic pex tubing along channels on top of the aluminum heat plates which installed under the paving slabs. Additional wind-uplift prevention mechanism is also available for the snow melting system.

Applications of Pavers Snow Melting System

The Hex-Tray paver snow melting system can efficiently snowmelt practically any of our elevated paver installation and installed under our pedestal supported porcelain pavers on terraces, patios, roof decks, walkways or exterior paved areas and it only requires a minimum of only 2-3/4” FINISHED clearance including the pavers, aluminum heat plate, hex-tray, insulation and low-height pedestals and allow for adequate drainage under the pavers. The heated section can easily be confined to specific zones within a paved area or just a section of a 24″ wide paver if required and there are no restrictions on the minimum or maximum area for installation.

Technical specification
  • Unique ref.paver-tray-snowmelt
  • Product familyTrays
  • Product groupPaver Tray - Snowmelt
  • TypeObject (single object)
  • Date of publishing2020-03-05
  • Edition number1
  • Height (inches)23.5
  • Width (inches)23.5
  • Depth (inches)1.5
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • Uniclass 2015 CodePr_25_93_60_63
  • Uniclass 2015 DescriptionPlastics pavers
  • CSI MasterFormat 2014 Code07 76 00
  • CSI MasterFormat 2014 TitleRoof Pavers
  • OmniClass Number23-13 41 19 11 13
  • OmniClass TitlePedestals Roof Pavers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States