Publish your products
Paver Tray – Wind Uplift & Safety

Paver Tray – Wind Uplift & Safety

Wind Uplift Paver System

High wind and severe site conditions require an outstanding paver system. Tile Tech has developed the Hex-Tray™ system, which is an engineered system used in conjunction with our porcelain roof pavers & adjustable pedestals on top of roof decks to prevent wind-uplift while also providing added safety in case of breakage of pavers. Our patented system is designed especially for the most severe conditions, which require an elevated roof paver pedestal system.

The Hex-Tray™ system creates a solid paver surface which provides high wind uplift resistance. Our system locks down and utilizes the entire roof paver surface, preventing horizontal and vertical movement.

Specification
  • Wind uplift pavers & pedestals, plaza pavers, deck pavers, roof pavers, high-wind, elevated decks

Technical specification
  • Unique ref.paver-tray-wind-uplift-safety
  • Product familyTrays
  • Product groupPaver Tray - Wind Uplift & Safety
  • TypeObject (single object)
  • Date of publishing2020-03-05
  • Edition number1
  • Height (inches)23.5
  • Width (inches)23.5
  • Depth (inches)1.5
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • Uniclass 2015 CodePr_25_93_60_63
  • Uniclass 2015 DescriptionPlastics pavers
  • CSI MasterFormat 2014 Code07 76 00
  • CSI MasterFormat 2014 TitleRoof Pavers
  • OmniClass Number23-13 41 19 11 13
  • OmniClass TitlePedestals Roof Pavers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States