Publish your products
Coating CINCOAT PRIMER IZS920
Coating CINCOAT PRIMER IZS920
    Tintas CIN

    Coating CINCOAT PRIMER IZS920

    Inorganic zinc silicate primer. 

    CINCOAT PRIMER IZS920 provides excellent cathodic protection of steel structures. Because of its high zinc dust content, this primer provides a long-term protection, reducing maintenance costs.

    Specification
      • Withstands temperatures of up to 400 °C 
      • Dry film zinc content of 85% by weight, meeting the requirements of the ISO 12944-5 and SSPC-Paint 20 level 1 standards 
      • Outstanding application characteristics
    Technical specification
    • Unique ref.coating-cincoat-primer-izs920
    • Product familyCIN PERFORMANCE COATINGS
    • Product groupPrimer
    • TypeObject (single object)
    • Date of publishing2026-03-05
    • Edition number1
    Related
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationCovering
    • Uniclass 2015 CodePr_35_31_66_76
    • Uniclass 2015 DescriptionSilicate-based primers
    • CSI MasterFormat 2014 Code09 97 13
    • CSI MasterFormat 2014 TitleSteel Coatings
    • OmniClass Number23-15 21 13 11
    • OmniClass TitleCorrosion Prevention Paints

    Region availability

    Europe
    Portugal
    Spain