Publish your products
ENVIRA concrete pervious to water

ENVIRA concrete pervious to water

ENVIRA is an innovative concrete pervious to water. It offers high added value to the construction of outdoor pavings, such as car parks, as it allows rainwater to flow into the substrate. This reduces the cost of building and maintaining drainage systems to handle storm runoff and significantly helps to protect the environment
Specification
  • Compressive strength at 28 days: Up to 15 MPa Maximum aggregate: size 16 mm Dry weight: 1,850-2,000 kg/m3 Slump class / Spread: Not specified Permeability (k): Determined on case-by-case basis
Technical specification
  • Unique ref.ENVIRA
  • TypeBuilding Materials
  • Date of publishing2023-01-26
  • Edition number1
Related
  • Material mainCement
  • Material secondarySand
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes

Region availability

North America Europe South America Africa Asia
Anguilla
Albania
Brazil
Egypt
Türkiye
Antigua and Barbuda
Bulgaria
Aruba
Greece
Barbados
North Macedonia
Belize
Poland
Bermuda
Serbia
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit