Publish your products
Melt Portable LED
Melt Portable LED
Melt Portable LED
Melt Portable LED
Melt Portable LED
Melt Portable LED
Melt Portable LED
Melt Portable LED
Melt Portable LED
Melt Portable LED
    Tom Dixon
    Archived

    Melt Portable LED

    Melt Portable LED expands the collection, offering the same mesmerizing hot-blown glass effect within a portable design. Melt is evocative of molten glass, the interior of a melting glacier or images of deep space. Melt Portable LED is available in a wide range of finishes and offers up to 10 hours of battery life.
    Specification
    • Available finishes:

      • Black
      • Silver
      • Gold
      • Copper

      5V Li-ion Battery (Replaceable)

      1 Phase

      IP44 Enclosure Rating

    Technical specification
    • Unique ref.melt-portable-led
    • Product familyTom Dixon
    • Product groupPortable Lighting
    • TypeObject (single object)
    • Date of publishing2023-09-08
    • Edition number1
    • Height (mm)280
    • Width (mm)130
    • Depth (mm)130
    Related
    • Material mainPET
    • Material secondaryABS
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)0.45
    Classification
    • BIMobject CategoryLighting - Lighting
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_32
    • Uniclass 2015 DescriptionFree standing luminaires
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit