We are using cookies to provide our services

By using our services you agree to our use of cookies

Cancealed duct high static pressure (indoor unit) MMD-AP 018 024 027 6HP1-E

Unique ref.: canalizzabileAP-vrf-186-027
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR UNIT CONCEALED DUCT TYPE WITH HIGH STATICT FOR INSTALLATION IN FALSE CEILING, FOR SYSTEM TYPE VRF WITH VARIABLE REFRIGERANT FLOW RATE R410A REFRIGERANT.
Direct expansion multi-row battery with aluminium finned copper tubes.
N° 2 refrigerant filters on the liquid side and on the gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Fan with single-phase three-speed induction motor and low absorption with electrical protection by thermal switch.
Possibility of adjusting the static pressure of the fan in 6 steps.
Optional long life filter kit.
Optional condensate drain pump.
Pre-cut hole for primary air inlet.
In case of power failure of the machine, the system continues to operate and reports the anomaly.


Technical details:
- Available sizes: 2 - 2.5 - 3 - 4 - 5 - 6 - 8 - 10 HP (from 5,6 to 28 kW in cooling mode)
- Easy to install and maintenance
- Setting uo to 7 pervalence levels


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 750
Height 298
Refrigerant Type R410
Weight 34
Width 1000

All BIM objects are real products from real manufacturers confirmed and approved