Publish your products
Arched Transaction Window

Arched Transaction Window

Arch Transaction Window

The Arch Transaction Window is an offset glazing system designed to allow natural sound transmission while providing bullet-resistant protection. It features a 1" air space between glazing layers for acoustic clarity and visual openness. The offset design enhances aesthetics and visibility, and the system can be installed with or without a TSS speaker. Compatible with retrofit installations on existing counters or prime manufacturer cabinetry.

OPTIONS

  • Finishes: Clear, Dark Bronze, Custom Paint/Anodizing
  • Prime Manufacturer Cabinet Integration
  • Removable Glazing Beads
  • Custom Sizes Available
  • Glazing Sheets with or without Speaker Holes
  • Compatible with TSS Speaker Systems

FRAME OPTIONS

  • Materials: Aluminum, Stainless Steel, Steel
  • Compatible with Prime Manufacturer Cabinetry
  • Custom Sizes and Finishes
  • Removable Glazing Beads
  • Speaker Hole Integration

GLAZING OPTIONS

  • Bullet Resistant Glazing Levels 1–8
  • UL Levels 1–8
  • Laminated Glass
  • Insulated Glass
  • Polycarbonate & Glass-Clad Polycarbonate
  • Custom Sizes Available
  • Compatible with TSS Speaker System
  • Removable Glazing Beads
  • Aluminum Tube & Channel

RATINGS

  • UL Levels 1–8
  • Bullet Resistant Glazing Levels 1–8

STANDARDS

  • UL 752 Levels 1–8: Standard for Bullet Resistant Equipment
  • ASTM B209/B209M: Specification for Aluminum and Aluminum Alloy Sheet and Plate
Technical specification
  • Unique ref.arched-transaction-window
  • Product familyBullet Resistant Transaction Windows
  • Product groupBullet Resistant Transaction Window
  • TypeObject (single object)
  • Date of publishing2025-11-06
  • Edition number1
Classification
  • BIMobject CategoryWindows - Ticket Windows

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States