Publish your products
Promenade® Pedestal Lavatory 8 in mount
Promenade® Pedestal Lavatory 8 in mount
Promenade® Pedestal Lavatory 8 in mount
Promenade® Pedestal Lavatory 8 in mount
Promenade® Pedestal Lavatory 8 in mount

    Promenade® Pedestal Lavatory 8 in mount

    Traditionally elegant with distinctive lines, this pedestal lavatory is bold in design. Features spacious basin, large backsplash and rear overflow. Universal height.
    Specification
    • Universal Height

      Mounting Set Included

      8 inch Mount 

      Spacious Basin

      Large Backsplash

      Rear Overflow

      Pedestal Lavatory, Sink, Basin

      residential

      #01, #03, #11, #12, #51

      Cotton, Bone, Colonial White, Sedona Beige, Ebony

      Pedestal Lavatory, Sink, Basin

    Technical specification
    • Unique ref.LPT532N-promenade-pedestal-lavatory-8_in_mount
    • Product familySinks/Lavatories
    • Product groupPromenade®
    • TypeObject (single object)
    • Date of publishing2026-11-03
    • Edition number1
    • Height (inches)34.38
    • Width (inches)24
    • Depth (inches)19.25
    Related
    • Material mainVitreous china
    • Weight Net (Lbs)67
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela