Publish your products
Carlyle® II One-Piece Toilet, 1.28 GPF, WASHLET®+ Connection
Carlyle® II One-Piece Toilet, 1.28 GPF, WASHLET®+ Connection

    Carlyle® II One-Piece Toilet, 1.28 GPF, WASHLET®+ Connection

    This elegant one-piece toilet features an elongated bowl and skirted base. Modern in design, it offers our powerful and efficient Tornado Flush flushing system (see Smartfact below). Universal height
    Specification
    • CEFIONTECT® ceramic glaze

      Tornado Flush™ Flushing System

      Computer Designed, Fully Glazed Trapway

      Elongated Bowl with SoftClose Seat

      Skirted Design

      Chrome Trip Lever

      Universal Height

      ADA Compliant

      12" Rough-In (10" or 14" optional)

      One Piece Toilet, Tornado Flush, CeFiONtect, Watersense, ADA

      residential

      #01, #03, #11, #12, #51, #01-RH

      Cotton, Bone, Colonial White, Sedona Beige, Ebony, Cotton

      One Piece Toilet, Tornado Flush, CeFiONtect, Watersense, ADA
    Technical specification
    • Unique ref.MS614124CEFG-carlyle-ii-one-piece-toilet-128-gpf-washlet-plus-connection
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela