Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/e313fa0e-80bf-4209-8c56-37df6a823533
Home
Categories
Sanitary
Showers
Modern Showerhead 5 Mode
Available in United States
TOTO USA Inc
Follow
Modern Showerhead 5 Mode
New everyday shower nozzles with larger droplets than conventional showers. Large drops of water flow with power, delivering a comfortable, stimulating shower while saving water. Feel refreshed with single mode or five mode nozzle options.
Download
Specification
Specification
WaterSense® certified high-efficiency 1.75 GPM (6.6 LPM) showerhead
Rubber nozzles to prevent limescale build-up
G 1/2" thread connection compatible with 1/2" NPT
Meets 2018 California water efficiency CEC regulations
Shower Arm sold separately
showerhead, modern, WaterSense, Multi-mode
residential
#CP
Polished Chrome Finish
showerhead, modern, WaterSense, Multi-mode
Technical specification
Technical specification
Unique ref.
TBW01013U4-modern-showerhead-5-mode
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/modern-showerhead-5-mode
Classification
Classification
BIMobject Category
Sanitary - Showers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection
3.9
(
8
)
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.6
(
9
)
Download
TOTO USA Inc
Flotation Tub With ZERO DIMENSION®
4.3
(
6
)
Download