Publish your products
RP Wall-Hung Toilet & In-Wall Tank System - 1.28/0.9 GPF
RP Wall-Hung Toilet & In-Wall Tank System - 1.28/0.9 GPF

    RP Wall-Hung Toilet & In-Wall Tank System - 1.28/0.9 GPF

    Because it's wall-mounted, this toilet takes up less floor space, giving your bathroom a more open feeling and making it easier to clean. Modern design, with our DYNAMAX™ TORNADO FLUSH system (see Smartfact below). Universal height.
    Specification
    • DYNAMAX TORNADO FLUSH system High-Efficiency (1.28/0.9 GPF)

      CEFIONTECT® ceramic glaze

      Universal Height

      D-Shaped front bowl

      High-Efficiency Dual Flush (Avg. Flush 1.03 GPF)

      Adjustable 15" - 19" mounting height

      Saves up to 9" of floor space compared to standard floor-mounted toilet

      Supports up to 880 lbs.

      Commercial 2" x 6" or optional residential installation with 2" x 4" wall studs with waste outlet kit

      Copper Supply line

      Includes Push Plate YT930#WH or YT930#MS

      residential

      #MS, #WH

      Matte Silver, White

    Technical specification
    • Unique ref.CWT447247CMFG-rp-wall-hung-toilet-and-in-wall-tank-system-128-09-gpf
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit