Publish your products
AP™ Wall-Hung Toilet

AP™ Wall-Hung Toilet

This sleek and modern wall-hung toilet offers an elongated bowl and skirted design, along with our powerful DYNAMAX TORNADO FLUSH® system. This wall-hung toilet saves valuable space in smaller bathrooms. Optional SoftClose seat. Universal Height.

Specification
  • FEATURES

    • CEFIONTECT® ceramic glaze
    • DYNAMAX TORNADO FLUSH® System, high efficiency (1.28 GPF/0.9 GPF)
    • Elongated Bowl
    • Skirted Design
    • Wall-Hung Toilet
    • Universal Height
    • Seat sold separately
    • Dual Flushing System, high efficiency
    • Adjustable 15" - 19" mounting height
    • Supports up to 880 lbs
    • Commercial 2" x 6" or optional residential installation with 2" x 4" studs with waste outlet kit
    • Copper Supply line
    • Basic Round Push Plate Matte Silver or White Matte
Technical specification
  • Unique ref.toto-ct426cfg-wall-hung-toilet
  • Product familyWater Operated Water Closets
  • Product groupAP
  • TypeObject (single object)
  • Date of publishing2022-01-26
  • Edition number1
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationFlow Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit