Publish your products
RP WASHLET®+ RX Wall-Hung Toilet - 1.28 GPF & 0.9 GPF - Auto Flush

RP WASHLET®+ RX Wall-Hung Toilet - 1.28 GPF & 0.9 GPF - Auto Flush

Complete Wall-Hung toilet package with bidet seat WASHLET and dual flush in-wall tank system.
Specification
  • High-tech Electronic Bidet Seat and Toilet Combination

    Concealed supply connection for seamless installation

    DYNAMAX TORNADO FLUSH® system, high efficiency (1.28 GPF/0.9 GPF)

    CEFIONTECT® Glaze prevents debris from sticking to ceramic surfaces, making them easier to clean

    Matte Silver Basic Round Push Plate

    PREMIST® of the bowl before each use

    Front and rear warm water washing with adjustable temperature and pressure controls

    Heated seat with temperature control

    Automatic air deodorizer

    2 User Memory

    Adjustable 15" - 19" mounting height

    Saves up to 9" of floor space compared to standard floor mounted toilet

    Support for up to 880 lbs.

    Commercial 2" x 6" or optional residential installation with 2" x 4" wall studs with waste outlet kit

    1-pc blow molded polyethylene tank to prevent leaks

    2" x 6" Polyethylene outlet included

    Copper supply line with the WASHLET Connection

    Auto Flush

    Connect+ Washlet, Washlet, Wall-hung, 1.28 gpf, S550e,

    residential

    #MS

    Matte Silver

    Connect+ Washlet, Washlet, Wall-hung, 1.28 gpf, S550e,
Technical specification
  • Unique ref.CWT4474047CMFGA-rp-washlet-plus-rx-wall-hung-toilet-128gpf-09gpf
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit