Publish your products
WASHLET® G5A Integrated Smart Toilet - 1.2 GPF & 1.0 GPF

WASHLET® G5A Integrated Smart Toilet - 1.2 GPF & 1.0 GPF

Meet the G5A — TOTO’s latest WASHLET+ smart toilet. It features a compact, modern design, as well as our TORNADO FLUSH® system that uses an efficient 1.2 or 1.0 GPF. Complete with our CEFIONTECT® ion barrier glaze and a larger water spot, the G5A minimizes debris from sticking to ceramic surfaces, keeping your toilet cleaner, longer.

Specification
  • Features

    • High-efficiency dual flush functionality 1.2 GPF / 1.0 GPF (4.5 LPF / 3.8 LPF)
    • TORNADO FLUSH® system utilizes 360° cleaning power to reach every part of the hole-free rim design bowl
    • Auto flush - with back-up manual flush for power outages
    • Auto open/close lid
    • PREMIST® automatically mists the bowl before each use
    • CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces
    • Gentle aerated, warm water, dual-action spray with oscillating and pulsating features
    • Instantaneous water heater for continuous warm water and energy savings
    • Adjustable spray position, water temperature, and water pressure
    • EWATER+® auto-cleans wand
    • Seamless seat design eliminates the gap where dirt collects
    • Warm air dryer with five variable temperature settings
    • Automatic air deodorizer
    • Automatic and programmable energy saving systems
    • Multifunction remote control with 4-users personalized memory settings
    • Universal Height, ADA compliant
    • Night light


Technical specification
  • Unique ref.MS7631CEMFG-washlet-with-smart-toilet-g5a-12-gpf-and-10-gpf-
  • Product familyWashlet
  • Product groupWashlet
  • TypeObject (single object)
  • Date of publishing2024-07-31
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit