Publish your products
NEXUS® One-Piece Toilet, 1.28 GPF, Elongated Bowl - Slim Seat
Archived

NEXUS® One-Piece Toilet, 1.28 GPF, Elongated Bowl - Slim Seat

4.3 out of 5 stars4.3(6 reviews)

An elongated, beautifully sleek one-piece design. Features our industry-leading TORNADO FLUSH® system (see SmartFact below) and CEFIONTECT® ceramic glaze, which creates an extraordinarily smooth, ion-barrier surface to help keep the bowl cleaner with every flush. Universal Height.

Specification
  • FEATURES

    • TORNADO FLUSH® Flushing System
    • Specially designed to accommodate WASHLET®+
    • CEFIONTECT® Glaze prevents debris from sticking to ceramic surfaces, making them easier to clean
    • 360? Fully Skirted design
    • ADA Compliant
    • Universal Height
    • One-piece decorative high profile toilet
    • Elongated front Bowl with SoftClose® slim seat
    • 12" Rough-in less supply
    • Chrome trip lever included
Technical specification
  • Unique ref.toto-ms642234cefg-one-piece-toilet-128-gpf-elongated-bowl-slim-seat
  • Product familyWater Operated Water Closets
  • Product groupNexus®
  • TypeObject (single object)
  • Date of publishing2022-02-23
  • Edition number1
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationFlow Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste