Publish your products
NEOREST® NX1 Dual Flush Toilet - 1.0 GPF & 0.8 GPF

NEOREST® NX1 Dual Flush Toilet - 1.0 GPF & 0.8 GPF

The NEOREST NX Intelligent Toilet's sophisticated elliptical silhouette is inspired by the simple, organic beauty of an earthen vase hand thrown by a craftsman on a pottery wheel. The artistry of these soft curves and smooth surfaces is found throughout the new NEOREST Collection.

FEATURES:

  • 31-12"L x 18-7/16"W x 23-5/8"H
  • TORNADO FLUSH® System
  • CEFIONTECT® Ceramic Glaze
  • ADA Compliant
  • Universal Height
  • Sleek, low profile one-piece skirted toilet with integrated cleaning & comfort function in the seat
  • EWATER+® on wand and bowl
  • Remote control operated
  • Tornado flushing system can be operated by remote or by sensor operation
  • Front & Rear warm water washing with temperature and intermittent pressure controls
  • Automatic toilet seat can be opened/closed by remote or sensor operation
  • Heated seat with temperature control
  • Air Deodorizer
  • Night light
  • Warm Air Dryer function
  • 12" Rough-in
  • Mounting and connection hardware included
  • Remote Control and hanger included
Technical specification
  • Unique ref.toto-ms900cumfg
  • Product familyToilet
  • Product groupNEOREST®
  • TypeObject (single object)
  • Date of publishing2022-07-19
  • Edition number1
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationFlow Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit