Publish your products
ZL Single-Handle Faucet - Semi-Vessel - 1.2 GPM

ZL Single-Handle Faucet - Semi-Vessel - 1.2 GPM

Focusing on the product and the flow of water, we introduce an edgy, beautiful faucet with wide water flow. Conspicuous in its absence, a space of ultimate luxury. Measuring just 3mm thick at the edges, the faucet boasts world-class thinness and beautiful hand polished surface.

FEATURES:

  • TOTO's Thinnest Stainless Steel Faucet
  • WaterSense certified low-flow 1.2 GPM (4.5 LPM) Faucet
  • Smooth handle control with Comfort Glide™ technology
  • Diamond-Like Carbon (DLC) coated ceramic cartridge for ultimate durability
  • Reflective mirror-like polished chrome finish
  • Modern minimalist design accents the bathroom
  • Metal pop-up drain assembly included


Technical specification
  • Unique ref.toto-tlp02304u
  • Product familySingle Faucets
  • Product groupZL
  • TypeObject (single object)
  • Date of publishing2022-07-19
  • Edition number1
Related
  • Material mainPolished Chrome
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit