Set your location and language to prioritise localised information. Continue
COPERPLAX - PERMANENT FALL PROTECTION SYSTEM FOR INDUSTRIAL ROOFING
Cavatorta

COPERPLAX - PERMANENT FALL PROTECTION SYSTEM FOR INDUSTRIAL ROOFING

COPERPLAX - PERMANENT FALL PROTECTION SYSTEM FOR INDUSTRIAL ROOFING The COPERTEC fall protection system is designed to secure industrial roofing permanently so as to ensure safe roofing work while protecting skylights that cannot be walked on. The mesh is now also tested directly applied on sandwich sheets and panels. Electro welded and pvc coated mesh with triple selvage at each end. Both cross and longitudinal wires are straight and hot dipped galvanized. The PVC coating obtained by means of the exclusive sintering Galvaplax Process was developed by Cavatorta. The use is aimed at protecting against the risk of falling during the maintenance operations of industrial/agricultural building covers. The Coperplax mesh is sold in rolls of 25 m, placed on pallets of 9 rolls each, wrapped in a recyclable polyethylene film. Coperplax, the first and only permanent anti-falling protection system, is certified by I.T.C. with Technical Agreement n° 650/19 of 29.10.2019.
Specification
  • MESH: Electro welded MESH: Differentiated N°3 WIRE SELVEDEGES COATING: Zinc and Ecoscor ® environmentally friendly PVC Ø WIRES: 2 mm ROLL LENGTH: 25 mt APPLICATIONS: Certified system of anti-falling protection for zenith skylights SYSTEM CERTIFICATION: I.T.C.-C.N.R. n. 650/22
Technical specification
  • Unique ref.Coperplax_roof
  • Product familyFALL PROTECTION SYSTEM
  • Product groupANTI-FALLING MESH
  • TypeObject (single object)
  • Date of publishing2023-03-07
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryPowder coated steel
Classification
  • BIMobject CategoryConstruction - Roof