Publish your products
Constela 19
Constela 19
Constela 19
Constela 19
Constela 19

    Constela 19

    BREATHTAKINGLY ATTRACTIVE AND INTELLIGENTLY CONFIGURED

    Decorative, modular LED light column system

    Specification
    • TECHNICAL DATA

      Light distributionAsymmetric wide distribution, rotationally symmetric wide distribution
      Spotlightrotationally symmetric narrow distribution, rotationally symmetric wide distribution
      Electrical versionETDD and SLR
      Installation height4 m to 7 m
      Intermediate elements0,5 m / 1m / 2m
      Luminous fluxup to 5.100 lm
      Energy efficiencyup to 118 lm/W
      Lumen options2.000 lm - 5.100 lm
      Service life100.000 h CLO
      Colour rendering/temperatures730, 740
      Connected load20 W - 43 W
      Protection ratingIP65 / SK II"
    Technical specification
    • Unique ref.CS_19
    • Product familyOutdoor lighting
    • Product groupPillar luminaires
    • TypeObject (single object)
    • Date of publishing2023-12-01
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit