Tailor-made light in its most beautiful form: The Cultega LED desk luminaire supports users with high quality of light (HCL optional) and colour rendering (CRI>90). Light colour and intensity can be flexibly adjusted to individual needs and the task area. A highlight is the compact modern design. Three high-quality joints in combination with asymmetrical light distribution ensure a perfectly illuminated desk.
Not every day is the same. Just as natural lighting conditions differ, the light intensity and colour temperature of Cultega LED can be individually adapted to personal needs. The Active variant uses Human Centric Lighting (HCL) to simulate the course of daylight with all its positive aspects.
Region availability
| Asia | Europe |
|---|---|
Kuwait | Austria |
Oman | Belgium |
Qatar | Bosnia and Herzegovina |
Saudi Arabia | Bulgaria |
Türkiye | Croatia |
United Arab Emirates | Czech Republic |
Denmark | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Ireland | |
Italy | |
Montenegro | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom |