Publish your products
Cuvia 40 / 60
Cuvia 40 / 60
Cuvia 40 / 60
Cuvia 40 / 60
Cuvia 40 / 60
Cuvia 40 / 60
Cuvia 40 / 60
Cuvia 40 / 60
Cuvia 40 / 60

    Cuvia 40 / 60

    ROAD LIGHTING, SIMPLY CONSIDERED FOR THE FUTURE

    Cuvia LED is a technical luminaire that meets the current and future requirements and technologies of modern and efficient outdoor luminaires. Its long, maintenance-free service life and low energy consumption ensure efficient and standard-compliant lighting. Rapid mounting rounds off the high economic efficiency of Cuvia LED.

    Specification
    • Luminaire type
      Post-top or bracket-mounted luminaire with flat cover. With an intelligent label for quick access to luminaire information by means of QR code.

      Light management
      You can choose between 

      • No power reduction
      • Power reduction via control circuit. Switching off a control circuit causes the luminaire luminous flux to be set to 50%. With SLR (Smart Lighting Ready) equipment for retrospective integration of components for light management systems. The standardised Zhaga-compliant base is attached to the lower cover. The luminaire is designed for the D4i standard and Zhaga/D4i certified.
      • Self-regulating power reduction via integral evaluation electronics. Reduction of luminaire luminous flux to 50 % for a time period of 7 hours (-2 h/+5 h). The central point of the switch-on duration is defined new on a daily basis . With SLR (Smart Lighting Ready) equipment for retrospective integration of components for light management systems. The standardised Zhaga-compliant base is attached to the lower cover. The luminaire is designed for the D4i standard and Zhaga/D4i certified.


      Applications
      Collection roads, Residential roads, Low-traffic roads, Pedestrian zones, Arcades, Passages, Paths in parks and green areas, Residential facilities, Stairs, Access areas, Car parks, Works roads.

      Mounting methods
      Post-top and bracket-mounted luminaire for mast spigot Ø 76 mm. Inclination angle for post-top mounting 0°, 10°, for bracket mounting -10°, 0° adjustable. Also suitable for applications with masts Ø 42, 48 and 60 mm via reduction pieces to be ordered separately. Mast mounting via two stainless steel fixing screws in accordance with EN 60598-2-3.

      Optical system
      As MLT version (Multi-Lens Technology), consisting of highly efficient UV and temperature-resistant lens systems in 4-fold configurations. For lighting roads according to P lighting classes. With asymmetrical wide light intensity distribution. With PMMA cover, clear. Retrofitting a rear / side shield is possible as an accessory to be ordered separately. Further beam characteristics are available for flexible adaptation to customer-specific lighting tasks.

      LED system
      Luminaire luminous flux and light color fixed, with luminous flux stabilization at end of life (CLO). Luminous efficiency of luminaire upto 139 lm/W; Power Faktor λ > 0,95. Light colour from warm white to neutral white, correlated colour temperature (CCT) 2200 K - 4000 K, general colour rendering index (CRI) Ra > 70. Colour locus tolerance (initial MacAdam) ≤ 5 SDCM. Further LED light colours available on request. Mean rated service life LCLO(tq 25 °C) = 100,000 h. The light source is replaceable according to the ecodesign requirements (VO (EU) 2019/2020). Versions with 3-level switch for adjusting various luminous flux options on request.

      Luminaire body
      Luminaire body of die-cast aluminium.  Sea weather-suitable coating on request. With sulphur-free sealings. Safety class (EN 61140): II, protection rating (DIN EN 60529): IP66, impact resistance level in accordance with IEC 62262: IK09. Mast available upon request.

      Suitable for the following support programs*
      CEE BAR-EQ110 (FR)
      *No responsibility is taken for the correctness of this information. The applicant is responsible for verifying compliance with the requirements of the funding program.

    Technical specification
    • Unique ref.Cuvia
    • Product familyOutdoor lighting
    • Product groupPost-top luminaires
    • TypeObject (single object)
    • Date of publishing2023-12-01
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit