Publish your products
Tugra HE
Tugra HE
Tugra HE
Tugra HE
Tugra HE
Tugra HE

    Tugra HE

    TUGRA HE, 70.000 H
    CONNECTING SPACES

    Whether as a single luminaire or light line: Tugra can be flexibly configured and scores with high efficiency (up to 189 lm/W), a long service life (up to 100,000 h), a high protection rating (IP66) and robustness (IK10) as well as tailor-made, high quality light. The timeless design brings a new aesthetic to demanding areas. Especially convenient: thanks to the modular concept, smart modules can be flexibly integrated into the system (keyword: future-proof).

    THE CHALLENGE

    1. Differentiating, attractive and robust solution
    2. Increased demands on quality of light
    3. Long life and future compatibility
    4. Simple, quick installation

    THE SOLUTION

    1. High-quality, timeless design for linear luminaire concepts with high protection rating
    2. Maximum variability and scalability in wattages, optics and lengths
    3. Modular, smart additional functions combined with maximum efficiency for single luminaires and light lines
    4. Innovative connection options and easy mounting


    Specification
    • FEATURES

      1. Efficient and durable: Economically attractive, with up to 189 lm/W and service life of up to 100,000 h
      2. Outstanding quality of light: Tailor-made light thanks to TRILUX Varizon® optic kit with five primary optics, prismatic profile and various prismatic foils
      3. Glare-free VDU screen work: As UGR19 variant with glare-free light for VDU workstations
      4. Lengths in 300 mm increments: Always fits perfectly: available in lengths from 300 mm to 2,100 mm in 300 mm steps
      5. Implementing IoT via modules: Wide range of IoT modules, e.g. sensors, beacons, Wi-Fi, dip mesh and cameras
      6. Integrated light management: Simple networking via a module with sensor technology and integrated LiveLink light management system
      7. Mounting plate: Universal mounting plate for attaching external systems
      8. Clever cable channel: Future-proof: cable channel for through-wiring with clearance for additional cables, e.g. data cables

      1. IP66 and IK10 – robust all round: With IP66, optimal protection against dust and heavy splash water, and IK10 impact resistance gives Tugra high protection against knocks and vandalism
      2. IP69K – from hard casesto HACCP: Dust-tight, protected against the ingress of water (high pressure, steam jets) and protected against high water temperatures – the IP69K variant of Tugra meets high industry standards and HACCP requirements for the food industry
      3. Sustainable packaging concepts: Project-specific packaging and bundles minimise waste and plastic-free packaging protects the environment
      4. Variety of colours: Four standard colours (white, light grey, dark grey and black) and individual special coatings for maximum colour freedom
      5. Versatile mounting options: Everything is possible – surface-mounting, wire suspension, wall mounting, with use of trunking accessories on the continuous line support profile or with tube clips in more unusual locations
      6. Always from the right material: Available in PC, PMMA or innovative bio-based plastic
    Technical specification
    • Unique ref.tugrahe
    • Product familyIndoor lighting
    • Product groupLuminaires with higher degree of protection
    • TypeObject (single object)
    • Date of publishing2024-01-04
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Material secondaryPMMA
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit