Publish your products
Stadiums | Arenas | e-Sports Acoustics
Stadiums | Arenas | e-Sports Acoustics
Stadiums | Arenas | e-Sports Acoustics
Stadiums | Arenas | e-Sports Acoustics
    Archived

    Stadiums | Arenas | e-Sports Acoustics

    The Troy "Arena" System is site-specific designed to mitigate loud noise wherever people congregate for sporting  and e-sporting events. Troy Systems are extremely effective in the lower frequency ranges associated with crowds.

    .

    key words: loud noise, crowd, acoustical, decibels, STC, NRC, reduction, reverberation, echo, 

    Specification
    • Wood Wool Portland Cement Acoustic Boards and Mineral Wool Backing

      Troy Boards (TB) are produced from Portland Cement and wood fibers resulting as the superior acoustical performance material for loud noise environments. Troy Boards are low VOC and are sourced from sustainably managed forests. Troy Wool (TW) is a 2.5 lbs. density mineral wool, produced from Basalt rocks. The Troy System materials TB and TW are natural and organic in composition.

      Physical Properties

      ¨ Zero (0) Flame Spread as per UL

      ¨ Zero (0) Smoke Developed as per UL

      ¨ NRC of .85 for Baffles/Safety Ceiling

      ¨ NRC of .89 for Range Walls

      ¨ Acoustical tests per Riverbank Laboratory

      ¨ NRC 1.0 for absorption ceiling

      ¨ Waterproof, can be used outdoors

      ¨ Does not support Fungi Growth

      ¨ Does not support Microbial growth

      Applicable Standards

      ¨ Acoustical per Riverbank Laboratory

      ASTM C423-09a, ASTM E795-05

      ¨ CAC per USG Testing

      ASTM E1414-16

      ¨ Microbiological Testing per Accugen Labs

      ASTM G21, ASTM E 2180

      ¨ Splatter & Ricochet Protection testing by USAF

      ¨ Fire Rating per Underwriters Laboratory ASTM E84 as per UL 723


      Load Weights

      ¨ 1” TB and 2” TW for Direct attach to Ceiling Decks is 3.5 lbs./sq. ft.

      ¨ 2” TB and 2” TW for Direct Attach to Walls is 5 lbs./sq. ft.

      ¨ 1” TB and 6” TW for Suspended Absorption Ceilings is 3.5 lbs./sq. ft.

      OTHER

      ¨ Fire Rating per Underwriters Laboratory

      Report # R27255-20120503

      ¨ Acoustical Performance per Riverbank Laboratory

      Report # RAL– A11-205, A11-206

      ¨ Anti-Fungal and Anti-Microbial tests per

      Accugen Laboratory Report # 175034, # 175035


    Technical specification
    • Unique ref.spectator-facilities-acoustics
    • Product familyAcoustics
    • Product groupStadiums | Arenas | E Sports
    • TypeObject (single object)
    • Date of publishing2022-09-07
    • Edition number1
    Related
    • Material mainCementitious
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI UniFormat II CodeF1030
    • CSI UniFormat II TitleSpecial Construction Systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit