Publish your products
DesignLine - wood-alu window tilt & turn, single sash
DesignLine - wood-alu window tilt & turn, single sash
DesignLine - wood-alu window tilt & turn, single sash
DesignLine - wood-alu window tilt & turn, single sash
DesignLine - wood-alu window tilt & turn, single sash
DesignLine - wood-alu window tilt & turn, single sash
DesignLine - wood-alu window tilt & turn, single sash

    DesignLine - wood-alu window tilt & turn, single sash

    An elegant way to reduce heating costs. The DesignLine wood-aluminum window range seamlessly blends sophisticated design with cutting-edge energy efficiency. Ideal for high-end residential properties and complexes, it offers top-tier aesthetics without compromising performance.

    For budget-conscious homeowners seeking to conserve heat. The DesignLine 0.8, featuring triple glazing and argon gas filling, provides outstanding value by delivering superior thermal insulation compared to standard double-pane windows.

    Exceptional thermal insulation. With a 46% improvement over typical windows, the DesignLine 0.7 achieves this through a combination of advanced insulating core technology, gas-filled triple glazing, insulated spacers, an invisible dual coating, and a total glass thickness of 48mm.

    Specification
    • DesignLine 0.8

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,77 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB

      DesignLine 0.7

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,71 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class Safe+++

      Sound insulation: Up to 47 dB

    Technical specification
    • Unique ref.unilux-designline-wood-alu-window-balcony-door-tilt-turn-single-leaf
    • Product familyWood-ALU UNILUX
    • Product groupDesignLine
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Asia Europe Oceania North America Africa
    Azerbaijan
    Austria
    Australia
    Canada
    South Africa
    China
    Belgium
    Mexico
    Japan
    Bulgaria
    United States
    Qatar
    France
    Taiwan
    Germany
    United Arab Emirates
    Ireland
    Vietnam
    Italy
    Lithuania
    Luxembourg
    Poland
    Romania
    Spain
    Switzerland
    Ukraine
    United Kingdom